PFA Core Hose 302 SS Braid Reinforced
PFA Core Hose 302 SS Braid Reinforced
Swagelok PFA hose meets specifications for clean room environments and a wide range of other sanitary applications. PFA hose is highly flexible, with a smooth-bore PFA core that complies with FDA regulation 21CFR Part 177.1550, USP <87, 88> Class VI, and 3-A. An optional carbon black-filled PFA core is available for applications that require static dissipation.
Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness. Silicone cover washes down easily to prevent bacterial buildup, protects stainless steel braiding, protects against burns, and helps maintain process temperatures.
U Series — PFA Hose
U series hose is commonly used where high flexibility, chemical compatibility, and a smooth exterior cover are desired.
Specifications
Materials | ||
Core | Smooth-bore PFA | |
Reinforcement | 302 SS braid | |
Cover | Silicone | |
Collar | 300 series SS | |
End connections | 316 SS | |
Nominal Hose Sizes | 1/2 through 2 in. | |
Working Pressures | Up to 300 psig (20.6 bar) | |
Temperature Range | –65 to 450°F (–53 to 230°C) | |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. ⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |