alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Alabama | Central & South Florida | West Tennessee

Your Authorized Swagelok Sales and Service Center

PFA Flexible Tubing

PFA Flexible Tubing

ShopCatalog

Chemically resistant, translucent, PFA flexible tubing is designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings in low-pressure applications. The tubing’s translucence lets you see media. Smooth inner wall for flow control and drainability.

Specifications

Working Pressure
Fractional Tubing Up to 275 psig (18.9 bar)
Metric Tubing Up to 12 bar (174 psig)
Temperature
Fractional Tubing 70 to 400°F (20 to 204°C)
Metric Tubing 20 to 200°C (70 to 392°F)
Materials PFA in accordance with ASTM D3307 Type II
Sizes
Fractional Tubing 1/8 through 1 in.
Metric Tubing 6 through 12 mm

View and purchase our most widely used products

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.