alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Alabama | Central & South Florida | West Tennessee

Your Authorized Swagelok Sales and Service Center

PTFE Core Hose Convoluted

PTFE Core Hose Convoluted

Provides reliable operation for applications requiring flexibility and chemical compatibility. Optional static-dissipative, carbon-black filled core (N series). Custom hose lengths and end connections are available.

Coreflex C Series—300 Series SS Braid

Specifications

Materials
Core Convoluted PTFE
Reinforcement 300 series SS braid
Cover None standard; silicone optional
Collar 300 series SS collar
End connections 316 SS
Nominal Hose Sizes 1/2 through 2 in.
Working Pressures Up to 1500 psig (103 bar)
Temperature Range –65 to 450°F (–53 to 230°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

Coreflex N Series—Carbon Black-Filled, Insulating Wrap, Aramid Fiber Braid

Specifications

Materials
Core Convoluted carbon black-filled PTFE
Reinforcement Insulating wrap, aramid fiber braid
Collar 300 series SS
End connections 316 SS
Nominal Hose Sizes 3/8, 1/2, 3/4 in.
Working Pressures Up to 1250 psig (86.1 bar)
Temperature Range –65 to 450°F (–53 to 230°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.