alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Alabama | Central & South Florida | West Tennessee

Your Authorized Swagelok Sales and Service Center

Medium- and High-Pressure Tubing

Cone and Thread Tubing — IPT Series

Swagelok offers cold-drawn 316 stainless steel, nominal OD, medium-pressure tubing with working pressures up to 20 000 psig (1378 bar) for use with medium-pressure fittings, as well as high-pressure tubing rated up to 60 000 psig (4134 bar) for use with high-pressure fittings.

Specifications

Material 316/316L stainless steel
Pressure ratings 20 000 psig (1378 bar) 60 000 psig (4134 bar)
Medium Pressure 20 000 psig (1378 bar)
Fractional Tube OD in. Nominal Tube OD in. Nominal Tube ID (in)
1/4 0.248–0.243 0.104–0.109
3/8 0.370–0.365 0.198–0.203
9/16 0.557–0.552 0.307–0.312
3/4 0.745–0.740 0.432–0.438
1 0.995–0.990 0.557–0.562
High Pressure 60 000 (4134 bar)
Fractional Tube OD in. Nominal Tube OD in. Nominal Tube ID (in)
1/4 0.248–0.243 0.079–0.083
3/8 0.370–0.365 0.121–0.125
9/16 0.557–0.552 0.182–0.187

Medium-Pressure Tubing — FK Series

For use with Swagelok FK series fittings, choose from heavy-wall annealed or Cold-drawn 1/8-hard tubing. Cold-drawn 1/8-hard is more robust and allows for reduced wall thickness and enhanced flow through the same diameter tube.

Specifications

Heavy-Wall Annealed Cold-Drawn 1/8-Hard
Material 316/ 316L stainless steel 316/ 316L stainless steel
Presión de servicio 15 000 psig (1034 bar) 20 000 psig (1378 bar)
Tamaños 1/4 in. OD, 0.095 in. wall
3/8 in. OD, 0134 in. wall
1/2 in. OD, 0.188 in. wall
1/4 in. OD, 0.065 in. wall
3/8 in. OD, 0.083 in. wall
1/2 in. OD, 0.109 in. wall
3/4 in. OD, 0.165 in. wall

High-Pressure Tubing — Sno-Trik Series

Connect Swagelok Sno-Trik products with our pre-coned tube lengths of strain-hardened or annealed true OD tubing. Stain-hardened is more robust and allows for reduced wall thickness and enhanced flow through the same diameter tube. Available lengths range from 2 to 120 in. (5 to 305 cm).

Specifications

Material 316 stainless steel
Pressure Ratings
Strain-Hardened Tubing 60 000 psig (4134 bar)
Annealed Tubing 30 000 psig (2067 bar)
Sizes 1/4 in. OD, 0.083 in. wall
1/4 in. OD, 0.095 in. wall
3/8 in. OD, 0.125 in. wall
9/16 in. OD, 0.187 in. wall

Discover more about how Swagelok products can work for you. Browse our product catalog or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.