alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Alabama | Central & South Florida | West Tennessee

Your Authorized Swagelok Sales and Service Center

Analytical MPC Modular Platform Components

Analytical Modular Platform Components (MPC)

Analytical Modular Platform Components (MPC)

Swagelok® Analytical Modular Platform Components speed up design and build time and simplify maintenance in a small platform. A variety of ANSI/ISA 76.00.02-compliant surface-mount components, substrates, and manifold flow components enable efficient process analyzer, sample handling, and fluid distribution system designs. Fewer O-ring seals than other modular platform systems ease assembly and reduce the number of potential leak points. Complimentary MPC System Configurator tool simplifies component selection, layout, and ordering.

Specifications

Surface-Mount Components

  • Materials of Construction: See specific component for wetted materials of construction
  • Pressure-Temperature Ratings: See specific component for pressure-temperature ratings

Substrate and Manifold Components

  • Materials of Construction
    • Seals: Kalrez® Fluorocarbon FKM
    • Wetted materials: 316L SS (ASTM A276 or A479) and fluorocarbon FKM or optional Kalrez
    • Seals, Mounting Blocks and Assembly Hardware: See the Modular Platform Components (MPC) catalog, MS-02-185
    • Nonwetted materials: Aluminum (alloy 2024-T351, hard-coat anodized) and 300 series stainless steel
  • Temperature Range: 20–300°F (–6–148°C)
  • Working Pressure: 1000–2115 psig (68.9–145 bar)

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.