Full-Flow Quick Connects
Full-Flow Quick-Connects
- Offer unrestricted flow for transfer, drain, and vent systems
- Can have the O-ring replaced easily without disassembling the body
- Have a variety of stem and body protector options
- Are rated for a wide range of pressures and temperatures
Specifications
Pressure Rating | Up to 6000 psig (413 bar) |
Temperature | Up to 400°F (204°C) |
Material | |
Body | 316 stainless steel, brass |
O-Rings | Fluorocarbon FKM, Buna N |
End Connections | |
Type | Swagelok tube fitting, NPT, ISO/BSP tapered and parallel |
Size | 1/4 to 1 in.; 6 mm |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. ⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |