Instrumentation Quick Connects
Instrumentation Quick-Connects
- Enable quick, easy connection with push-to-connect coupling designed for instrumentation
- Are offered with a single-end or a double-end shutoff design to minimize drips
- Are suitable for sampling systems and test or calibration equipment when you require frequent connections, minimal air inclusion, and minimal spillage
- Require just one O-ring seal in the stem insert, yet improves O-ring containment
- Retain the stem with a locking dog mechanism with a large contact area
Specifications
Pressure Rating | Up to 3000 psig (206 bar) |
Temperature | Up to 400°F (204°C) |
Maximum Flow at 70°F (20°C) | 10 U.S. gal/min (37 L/min) water |
Spillage and Air Inclusion | 0.3 to 3.0 cm³ |
Material | |
Body | 316 stainless steel, brass |
O-Rings | Fluorocarbon FKM, Buna N |
End Connections | |
Type | Swagelok® tube fitting, NPT, ISO/BSP tapered |
Size | 1/8 to 1/2 in.; 6 to 12 mm |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. ⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |