Sample Stream Select
Stream-Select Valves
- Reduce tubing connections and speed up installation in process analyzer sampling systems
- Utilize a compact, space-saving design
- Manage multiple process streams
- Prevent cross-contamination
- Provide repetitive shutoff with fewer potential leak points
Stream Selector System for Process Analyzer Applications (SSV Series)
The stream selector system (SSV series) is a modular assembly designed for process analyzer sampling systems that provides double-block-and-bleed (DBB) operation in a single compact module.
Watch how our SSV Series can help deliver representative samples.
Specifications
Pressure Rating | Up to 250 psig (17.2 bar) |
Temperature Range | 20 to 300°F (–6 to 148°C) |
Actuation Pressure | 40 to 150 psig (2.8 to 10.3 bar) |
Bore Size | 0.125 in. (3.2 mm) |
Flow Coefficient | 0.2 |
Seal Materials | Fluorocarbon FKM, Simriz®, Kalrez® |
End Connections | 1/8 in. female NPT, Swagelok® MPC (ANSI/ISA 76.00.02-compatible) |
Number of Process Streams | 2 to 12, each controlled by a DBB module |
Stream-Select, Switching, and Shutoff Valve Assemblies (TT2 Series and T2 Series)
Stream-select, switching, and shutoff valve assemblies are modular systems that provide multiple valve operations in a single, compact unit, requiring fewer tubing connections than conventional systems and saving cabinet space and installation time.
Specifications
Pressure Rating | Up to 300 psig (20.6 bar) |
Temperature Range | 0 to 300°F (–17 to 148°C) |
Actuation Pressure | 50 to 150 psig (3.5 to 10.3 bar) |
Orifice | 0.052 to 0.110 in. (1.32 to 2.8 mm) |
End Connections | |
Type | Swagelok tube fitting, female NPT |
Size | 1/16, 1/8, 1/4 in.; 3 mm |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. ⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |