alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Alabama | Central & South Florida | West Tennessee

Your Authorized Swagelok Sales and Service Center

Instrumentation and Process Manifold Valves

In-House Valve Automation

Let us provide you with valve actuation options, handle changes, accessories and more.

Swagelok Pneumatic Actuators

Swagelok rack and pinion pneumatic actuators are compact, lightweight, easily assembled and can be operated with standard shop air. They are available in spring-return and double-acting modes.

ISO 5211 Compliant Pneumatic Actuators

Rack and pinion pneumatic actuators are suitable for general applications. Available in spring-return and double-acting models.

Valve Handle Options

Lever handles with vinyl sleeves are standard, except for thermal service (T60M) valve handles which have no sleeves.

Also Available are:

•             Oval handles

•             Locking brackets for lever and oval handles

•             Oval latch lock handles

•             Replacement vinyl sleeves

Vented Valves

2 way ball valves are available with Internal or External vent. These vents are available for either upstream or downstream service.

Low Dead Space Inserts

Reduces fluid entrapment around the ball, stem and seats. Not for use on steam, thermal or fire series valves.

Panel Mount Kits

Allows for vertical or horizontal mounting. The swing out design of 4-bolt valves allows fast and easy maintenance with the valve inline.

 

Resources

Interested in learning more about Swagelok's 60 Series offering? Click below:

60 SERIES CATALOG  60 SERIES INTERACTIVE PLAYBOOK 60 SERIES QUICK REFERENCE GUIDE