alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Alabama | Central & South Florida | West Tennessee

Your Authorized Swagelok Sales and Service Center

Night photo of electrical generation plant

Power Industry Support

Whether a combined cycle or cogeneration facility, nuclear, hydroelectric, thermal, gas-fired, or coal-fired power plant, Swagelok stands behind you with the highest levels of quality, reliability, and performance. Our products are backed by 75 years in critical power industry applications, meeting key industry and safety standards.

 Connect

Keep your power plant connected with tube fittings and quick-connects. Swagelok tube fitting performance is defined by a robust tube grip, leak-tight gas seal, and excellent vibration resistance—even in harsh or high-stress nuclear power environments. Expect the same quality in our line of quick-connects.

  Convey

Whatever your application, Swagelok has the small-bore and flexible tubing and hoses to form the backbone of your fluid delivery system engineered to ASME Nuclear Quality Assurance (NQA-1), Section I, Section II, and Section III requirements. Small bore (up to 2 in. [50 mm] O.D.) tubing reduces the number of connections and potential leak points for greater system integrity compared to pipe and pipe fittings, helping make your power plant safer and more efficient.

 Control

With the right valves, manifolds and regulators for your application, precise control is a given with Swagelok.

 Customize

From project start to completion, sometimes you need to work with a supplier that provides a full range of products and solutions. Swagelok Custom Solutions refers to our expert capability to supply assemblies and fabrications using Swagelok products and other customer specified components. Swagelok guides you every step of the way, from the design to the execution phase. And our expertise goes beyond our own components.

FABRICATION SERVICES FOR THE POWER INDUSTRY

Check out some of our power applications: 

Pump Manifold Assembly Gas Delivery Panel | Grab Sample Systems | Nuclear Support

Whether you are an original equipment manufacturer (OEM) or responsible for optimizing the daily maintenance, repair, and operation (MRO) of your facility, or designing and integrating modules and systems for OEMs, you can count on knowledgeable support with technical information, product selection, and fluid system design. That includes:

  • Applications Engineering
  • Technical Drawings
  • Product Substitutions
  • Prototyping Services
  • Technical product support

Take a closer look now and discover how Swagelok gives you an advantage.

DOWNLOAD OUR POWER FLYER