alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Alabama | Central & South Florida | West Tennessee

Your Authorized Swagelok Sales and Service Center

Swagelok Custom Hose and Flexible Tubing

Custom Hose Assembly

Swagelok Alabama | Central & South Florida | West Tennessee is set up to build custom hose assemblies fast. Often times the hose is the last component in your system to be considered. Take advantage of our ability to provide you hose assemblies fast using our in-house hose assembly cell. Our Swagelok Certified Technicians can build PFA, PTFE, push-on, and thermoplastic hose to your specified size, length, and end connections.  

Browse our extensive Swagelok Hose and Flexible Tubing product offering.
Download our Hose Quick Look Reference Guide.

Features

  • Swagelok hoses with PTFE and PFA cores comply with FDA, USP, and 3A approvals.
  • Hoses can be built with silicone covering or constructed with a nonconductive core for applications that require static dissipation.
  • Hoses can also be tagged using lanyard, clamp, mat, and perma-tags.

You can trust Swagelok, a global provider of fluid system solutions for more than 60 years, to provide hoses and tubing that are crafted expertly from quality materials and tested to stringent standards. Every assembly is 100% pressure- or vacuum-tested and backed by the Swagelok Limited Lifetime WarrantyContact us today for more information on hoses that are engineered to add flexibility to fluid system solutions.