alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Alabama | Central & South Florida | West Tennessee

Your Authorized Swagelok Sales and Service Center

Mechanical Seal Support System with Flowmeter
Configurable. Local. Reliable.

Swagelok® Mechanical Seal Support Systems

API 682 solutions configured locally from the company you trust.


All seals leak and the goal of the mechanical seal and the mechanical seal support system is to control leakage. Nearly 40% of all unscheduled critical pump shutdowns are caused by mechanical seal failures. When rotating equipment fails, it's often due to a seal failure. The ideal way to avoid this is to  a seal support system that is customized to your application's specific needs.

Swagelok's Mechanical Seal Support Systems are designed to maximize the life of mechanical seals and the reliability of rotating equipment by maintaining lubrication and system pressure and providing properly conditioned fluid flows.

seal support panel with m4 flowmeter

Simplified Installation and Maintenance

Swagelok Mechanical Seal Support Systems are guided by API 682 and designed to avoid pipe threads to limit the number of leak points wherever possible. Standardization is key in improving efficiency, and our customizable yet repeatable design and assembly results in fast, efficient replacement, maximizing uptime. Where beneficial for system troubleshooting, maintenance, or safety, additional options are available for Swagelok Mechanical Seal Support Systems to ensure the plan you choose fits your requirements.

Local Support You Can Depend On

Swagelok Alabama | Central & South Florida | West Tennessee is your authorized service center for local customer support, whether it's for custom assembly, design services, or sourcing components. Our Fabrication Services team has the capacity to help with assembly if you are short-staffed or troubleshoot with design or application questions. We can build mechanical seal support panels to meet your unique application requirements.

Our certified technicians undergo a comprehensive training and recertification program every three years to ensure your panel is assembled to strict guidelines, providing you with reliable, consistent mechanical seal support systems.

 You can depend on us for:
  • Fabricating and assembling customized API 682 panels with components suited for your application
  • Creating CAD drawings and piping and instrumentation diagrams (P&ID) designed to your specifications
  • Selecting the proper components and generating bills of materials
  • Welding, tube bending and other value-add services
  • Field Engineering Services to answer any technical or application questions
 

Swagelok Alabama | Central & South Florida | West Tennessee is your local source for API 682 mechanical seal support plans configured for your application. You can depend on us locally to provide the components or services you need backed by the Swagelok Limited Lifetime Warranty. Seal plan kits that bundle plan components are available to help with labor, installation and inventory costs. Call (205) 988-4812 or email us at info@ALFL.swagelok.com for additional details.

LEARN MORE about seal support systems